Low Profile Dual Wipe Socket, 2.00 mm Pitch
The CLT series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLT utilizes the Samtec Tiger Claw™ dual wipe contact system to allow for "pass-through" contact arrangements.
Features
Special Features: Top and bottom entry pass-through options
Termination: Through-hole, surface mount
Up to 8 Gbps performance
Orientation: Vertical
Contact System: Tiger Claw™
Application: Double row to 100 pins
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
| CLT-116-02-G-D-BE-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLT-116-02-G-D-BE-A-TR | 0 | Tape & Reel | 1 | 1525 | Packaging | No |
| CLT-116-02-S-D-BE-A | 0 | Tube | 1 | 18 | Plating | No |
| CLT-116-02-SM-D-BE-A | 0 | Tube | 1 | 18 | Plating | No |
| CLT-116-02-L-D-BE-A | 0 | Tube | 1 | 18 | Plating | No |
| CLT-116-02-H-D-BE-A | 0 | Tube | 1 | 18 | Plating | No |
| CLT-116-02-F-D-BE-A | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |