demo

DW-02-09-L-D-330

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-02-09-L-D-275 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-415 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-360 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-420 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-430 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-400 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-395 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-370 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-375 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-380 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-310 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-421 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-385 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-382 3086 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-525 2475 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-445 2475 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-465 2475 Bulk 1 0 StackHeight Yes
DW-02-09-L-D-467 2475 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-102-l-d-de-be
BCS-102-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.