demo

DW-02-10-L-D-345

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-02-10-L-D-400 4098 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-497 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-600 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-477 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-547 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-450 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-460 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-531 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-350 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-510 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-500 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-415 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-525 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-530 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-275 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-265 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-515 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-475 3086 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-700 2475 Bulk 1 0 StackHeight Yes
DW-02-10-L-D-630 2475 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-102-l-d-de-be
BCS-102-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-102-l-d-de-be
BCS-102-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.