demo

DW-02-15-L-D-270

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-02-15-L-D-290 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-255 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-228 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-210 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-394 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-200 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-295 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-310 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-260 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-265 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-353 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-350 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-327 1329 Bulk 1 0 StackHeight Yes
DW-02-15-L-D-344 1329 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-102-01-l-d
SSW-102-01-L-D

.100" Tiger Buy™ Socket Strip

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.