demo

DW-03-09-L-D-325

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-03-09-L-D-400 3623 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-450 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-453 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-433 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-370 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-354 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-300 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-375 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-415 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-315 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-340 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-380 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-385 2493 Bulk 1 0 StackHeight Yes
DW-03-09-L-D-445 2493 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-103-l-d-de-be
BCS-103-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.