demo

DW-03-15-L-S-300

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-03-15-T-S-300 357 Bulk 1 0 Plating Yes
DW-03-15-L-S-280 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-291 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-245 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-290 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-295 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-396 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-377 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-200 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-310 357 Bulk 1 0 StackHeight Yes
DW-03-15-L-S-365 357 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-103-01-l-s
SSW-103-01-L-S

.100" Tiger Buy™ Socket Strip

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.