demo

DW-04-15-L-S-275

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-04-15-L-S-200 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-280 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-413 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-290 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-396 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-315 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-377 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-380 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-300 328 Bulk 1 0 StackHeight Yes
DW-04-15-L-S-310 328 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-104-01-l-s
SSW-104-01-L-S

.100" Tiger Buy™ Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.