demo

DW-05-08-L-S-260

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-05-08-L-S-325 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-335 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-275 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-225 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-235 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-250 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-230 306 Bulk 1 0 StackHeight Yes
DW-05-08-L-S-269 306 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-105-01-l-s
SSW-105-01-L-S

.100" Tiger Buy™ Socket Strip

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.