demo

DW-10-08-L-D-215

.100in/2.54mm Dual Insulator Strip Header .110in Tail, 20 Pin, 2 Row, 10µin Gold/Tin, .215in Ht, .530in OAL

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-10-08-T-D-215 323 Bulk 1 0 Plating Yes
DW-10-08-L-D-225 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-235 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-290 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-256 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-280 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-200 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-250 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-210 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-255 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-236 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-320 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-220 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-216 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-330 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-288 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-352 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-270 323 Bulk 1 0 StackHeight Yes
DW-10-08-L-D-275 323 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-110-01-l-d
SSW-110-01-L-D

.100" Tiger Buy™ Socket Strip

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.