demo

DW-10-09-L-D-285

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-10-09-L-D-420 1805 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-400 1805 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-390 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-385 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-236 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-290 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-393 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-250 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-375 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-460 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-394 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-380 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-415 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-300 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-275 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-349 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-370 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-450 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-440 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-365 1048 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-110-l-d-de-be
BCS-110-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-110-l-d-de-be
BCS-110-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.