demo

DW-10-09-L-D-335

.100in/2.54mm Dual Insulator Strip Header .110in Tail, 20 Pin, 2 Row, 10µin Gold/Tin, .335in Ht, .730in OAL

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-10-09-L-D-420 1805 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-400 1805 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-390 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-385 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-236 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-290 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-393 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-250 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-375 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-460 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-394 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-380 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-415 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-300 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-275 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-349 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-370 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-450 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-440 1048 Bulk 1 0 StackHeight Yes
DW-10-09-L-D-365 1048 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-110-l-d-de-be
BCS-110-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.