demo

DW-12-09-L-D-260

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-12-09-L-D-400 1336 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-391 1336 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-475 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-410 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-401 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-340 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-335 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-390 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-325 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-300 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-200 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-440 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-465 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-250 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-295 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-455 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-420 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-415 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-370 801 Bulk 1 0 StackHeight Yes
DW-12-09-L-D-421 801 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-112-l-d-de-be
BCS-112-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-112-l-d-de-be
BCS-112-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.