demo

DW-12-10-L-D-345

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-12-10-L-D-400 1336 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-450 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-480 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-500 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-460 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-300 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-395 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-600 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-413 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-495 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-540 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-550 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-415 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-565 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-330 801 Bulk 1 0 StackHeight Yes
DW-12-10-L-D-280 801 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-112-l-d-de-be
BCS-112-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-112-l-d-de-be
BCS-112-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.