Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications
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
| DW-32-09-G-D-400 | 76 | Bulk | 1 | 0 | Plating | Yes |
| DW-32-09-S-D-400 | 66 | Bulk | 1 | 0 | Plating | Yes |
| DW-32-09-L-D-400 | 66 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |