.100in/2.54mm Elevated Socket Strip Receptacle Square Tail, 2 Pin, 2 Row, 30µin Gold/Tin, .635in Ht, .090in Tail
The ESQ is an elevated through-hole socket strip designed for higher profile board spacing. ESQ, the original PC/104 connector, uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available in single, double and triple row options.
Features
Application: Single, double and triple row up to 108 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for PC/104™ applications
Termination: Through-hole
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
| ESQ-101-33-G-D | 195 | Bulk | 1 | 0 | Plating | Yes |
| ESQ-101-33-L-D | 195 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |