Elevated Socket Strip, 0.100" Pitch
The ESQ is an elevated through-hole socket strip designed for higher profile board spacing. ESQ, the original PC/104 connector, uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available in single, double and triple row options.
Features
Application: Single, double and triple row up to 108 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for PC/104™ applications
Termination: Through-hole
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
| ESQ-113-24-L-D | 65 | Tube | 1 | 17 | Plating | Yes |
| ESQ-113-24-G-D | 65 | Tube | 1 | 17 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (17 parts per package) |