1.27mm/.050in Single Beam Low Cost Socket Strip, 6 Pin, 2 Row, SMT, 10µin Gold/Flash, A Pin
The FLE is a cost effective surface-mount socket strip. Using the Tiger Beam™ contact, the FLE is an extended life product, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.
Features
Ideal for pass-through applications
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Low cost Tiger Beam™ contact
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
| FLE-103-01-G-DV-A-FR | 0 | Tape & Reel | 725 | 725 | Packaging | No |
| FLE-103-01-G-DV-A-TR | 0 | Tape & Reel | 1 | 725 | Packaging | No |
| FLE-103-01-H-DV-A | 0 | Bag & Tag | 1 | 0 | Plating | No |
| FLE-103-01-GF-DV-A | 0 | Bubble Bag | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bubble Bag |