demo

1.00 mm Surface Mount Micro Low Profile Terminal Strip

Features

  • Available with and without end shroud and guide post

  • Available with cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Flexible positions up to 100 I/O's

  • Micro low profile header

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

CLM Series Thumbnail Image
CLM

Low Profile Dual-Wipe Socket, 1.00mm Pitch

MLE Series Thumbnail Image
MLE

1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
FTM-102-03-F-DV CLM-102-02-F-D 1.00 mm (.0394") 3.48 4 Surface Mount Vertical Board Stacking
FTM-102-02-F-DV MLE-102-01-G-DV 1.00 mm (.0394") 4.57 4 Surface Mount Vertical Board Stacking
FTM-103-03-F-DV CLM-103-02-F-D 1.00 mm (.0394") 3.48 6 Surface Mount Vertical Board Stacking
FTM-103-02-F-DV MLE-103-01-G-DV 1.00 mm (.0394") 4.57 6 Surface Mount Vertical Board Stacking
FTM-104-03-F-DV CLM-104-02-F-D 1.00 mm (.0394") 3.48 8 Surface Mount Vertical Board Stacking
FTM-104-02-F-DV MLE-104-01-G-DV 1.00 mm (.0394") 4.57 8 Surface Mount Vertical Board Stacking
FTM-105-03-F-DV CLM-105-02-F-D 1.00 mm (.0394") 3.48 10 Surface Mount Vertical Board Stacking
FTM-105-02-F-DV MLE-105-01-G-DV 1.00 mm (.0394") 4.57 10 Surface Mount Vertical Board Stacking
FTM-106-03-F-DV CLM-106-02-F-D 1.00 mm (.0394") 3.48 12 Surface Mount Vertical Board Stacking
FTM-106-02-F-DV MLE-106-01-G-DV 1.00 mm (.0394") 4.57 12 Surface Mount Vertical Board Stacking
FTM-107-03-F-DV CLM-107-02-F-D 1.00 mm (.0394") 3.48 14 Surface Mount Vertical Board Stacking
FTM-107-02-F-DV MLE-107-01-G-DV 1.00 mm (.0394") 4.57 14 Surface Mount Vertical Board Stacking
FTM-108-03-F-DV CLM-108-02-F-D 1.00 mm (.0394") 3.48 16 Surface Mount Vertical Board Stacking
FTM-108-02-F-DV MLE-108-01-G-DV 1.00 mm (.0394") 4.57 16 Surface Mount Vertical Board Stacking
FTM-109-03-F-DV CLM-109-02-F-D 1.00 mm (.0394") 3.48 18 Surface Mount Vertical Board Stacking
FTM-109-02-F-DV MLE-109-01-G-DV 1.00 mm (.0394") 4.57 18 Surface Mount Vertical Board Stacking
FTM-110-03-F-DV CLM-110-02-F-D 1.00 mm (.0394") 3.48 20 Surface Mount Vertical Board Stacking
FTM-110-02-F-DV MLE-110-01-G-DV 1.00 mm (.0394") 4.57 20 Surface Mount Vertical Board Stacking
FTM-111-03-F-DV CLM-111-02-F-D 1.00 mm (.0394") 3.48 22 Surface Mount Vertical Board Stacking
FTM-111-02-F-DV MLE-111-01-G-DV 1.00 mm (.0394") 4.57 22 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.