demo

MLE

1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip

Features

  • Available up to 100 positions

  • Available with cost saving gold plating

  • Cost effective Tiger Beam™ contact system

  • Ideal pass-through applications

  • Optional tape and reel packaging

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

FTMH Series Thumbnail Image
FTMH

1.00 mm Surface Mount Micro Terminal Strip

MW Series Thumbnail Image
MW

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

FTM Series Thumbnail Image
FTM

1.00 mm Surface Mount Micro Low Profile Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
FTM-102-02-F-DV MLE-102-01-G-DV 1.00 mm (.0394") 4.57 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-095-075 MLE-102-01-G-DV 1.00 mm (.0394") 5.72 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-110-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.10 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-135-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.73 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-100-075 MLE-102-01-G-DV 1.00 mm (.0394") 5.85 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-125-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.47 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-105-075 MLE-102-01-G-DV 1.00 mm (.0394") 5.97 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-115-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.22 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-120-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.35 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-130-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.60 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-140-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.86 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-155-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.24 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-145-075 MLE-102-01-G-DV 1.00 mm (.0394") 6.98 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-150-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.11 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-185-075 MLE-102-01-G-DV 1.00 mm (.0394") 8.00 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-170-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.62 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-165-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.49 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-175-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.74 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-160-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.36 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-180-075 MLE-102-01-G-DV 1.00 mm (.0394") 7.87 4 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.