demo

FW-02-05-L-D-455-100

Flexible Micro Board Stacking Header, 0.050" Pitch

The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Cost saving flash gold plating available

  • End shroud option available

  • Flexible stack heights

  • Guide post option available

  • Optional tape and reel packaging

  • Surface mount tails

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
FW-02-05-L-D-350-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-505-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-480-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-500-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-460-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-450-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-565-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-430-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-310-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-400-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-530-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-355-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-540-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-575-100 0 Layer 1 0 StackHeight No
FW-02-05-L-D-470-100 0 Layer 1 0 StackHeight No
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mating Parts
fle-102-01-g-dv
FLE-102-01-G-DV

Cost Effective Surface Mount Socket, 0.050" Pitch

Add to Cart
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.