Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Cost saving flash gold plating available
End shroud option available
Flexible stack heights
Guide post option available
Optional tape and reel packaging
Surface mount tails
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
| FW-11-05-G-D-525-100 | 0 | Tube | 1 | 41 | Plating | No |
| FW-11-05-L-D-320-100 | 0 | Tube | 1 | 41 | StackHeight | No |
| FW-11-05-L-D-335-100 | 0 | Tube | 1 | 41 | StackHeight | No |
| FW-11-05-L-D-486-100 | 0 | Tube | 1 | 41 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |