.100in/2.54mm Low Profile Socket Strip Receptacle, 20 Pin, 2 Row, Through Hole, Top Entry, 10µin Gold/Tin
The HLE is a cost-effective surface-mount or through-hole socket strip. Using the Tiger Beam™ contact, the HLE is an Extended Life Product™, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.
Features
Application: Double row up to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Top and bottom entry pass-through options
Termination: Through-hole
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
| HLE-110-02-F-DV-TE | 14760 | Tube | 1 | 22 | Plating | No |
| HLE-110-02-G-DV-TE | 224 | Tube | 1 | 22 | Plating | Yes |
| HLE-110-02-S-DV-TE | 224 | Tube | 1 | 22 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (22 parts per package) |