demo

ICF-308-TL-O-TR

.100" Surface Mount Screw Machine DIP Socket

Features

  • Available up to 24 contacts per row

  • Dual row design

  • Surface mount

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
ICF-308-TL-O 0 Tube 1 56 Packaging No
ICF-308-TM-O-TR 0 Tape & Reel 1 450 Plating No
ICF-308-SM-O-TR 0 Tape & Reel 1 450 Plating No
ICF-308-F-O-TR 0 Tape & Reel 1 450 Plating No
ICF-308-STL-O-TR 0 Tape & Reel 1 450 Plating No
ICF-308-S-O-TR 0 Tape & Reel 1 450 Plating No
ICF-308-T-O-TR 0 Tape & Reel 1 450 Plating No
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
EU ROHS 2 + Pthalate Directive Non-Compliant
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.