Samtec.com
digikey

IJ5H-08-0592-S-2-01SP1

4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly rohs logo Product Specs

IJ5H-08-0592-S-2-01SP1

4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly rohs logo
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
  • 24 AWG, RG 316 cable

  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Cable length: up to 1 meter

  • IsoRate® or traditional RF end two options

  • Positions: 1, 2, 4, 6, 8

  • Rows: Single

  • Rugged positive latching

  • Impedance: 50 Ω

  • Bend Radius: 12.8 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 9.5 GHz max

  • Insertion Loss: See IJ5H Report

Specs Kit

Secured form. No spam.

. .
.
.
. .