IsoRate® High-Isolation RF Connectors and Cables

IsoRate® 50 ohm high-isolation RF connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.

Features

  • Half the cost of traditional RF at virtually the same performance

  • Edge Rate® contacts for high-isolation

  • 50 ohm board-to-board systems

  • 50 ohm full ganged system or ganged with industry standard end 2 options

  • Positive latching available

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
RF Interconnect Full Line Solutions Catalog

RF Interconnect Full Line Solutions Catalog

Download PDF

Technical Documents

Products

IJ5C

4.00 mm IsoRate® 50 Ohm High-Isolation RF Cable Assembly
Features
  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Cable length: up to 1 meter

  • IsoRate® or blunt cut end two

  • Positions: 1, 2, 4, 6, 8

  • Rows: Single

  • Rugged positive latching

  • Impedance: 50 Ω

  • Frequency Range: 9.5 GHz max

  • Insertion Loss (Samtec 26 AWG): See IJ5C Graph

  • Two Cable Options: 1) Samtec 26 AWG, high-temp micro coax (CTB-2650F-01), or 2) RG 316 (24 AWG)

  • RG 316 (24 AWG): Additional Specifications

  • Samtec 26 AWG, high-temp micro coax: Additional Specifications

IJ5C Series Thumbnail Image

IJ5H

4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly
Features
  • 24 AWG, RG 316 cable

  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Cable length: up to 1 meter

  • IsoRate® or traditional RF end two options

  • Positions: 1, 2, 4, 6, 8

  • Rows: Single

  • Rugged positive latching

  • Impedance: 50 Ω

  • Bend Radius: 12.8 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 9.5 GHz max

  • Insertion Loss: See IJ5H Report

IJ5H Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More RF Cable Assemblies