Nitrowave® cable technology in distinctive Samtec orange
Phase and amplitude stable with flexure
Consistent contact resistance between layers
Lower density dielectric minimizes loss
State-of-the-art shielding techniques and Dynamic Performance Layer (DPL)
Silver plating enhancements mitigate corrosion potential
Electrical performance optimized at next gen frequencies (GHz): 18, 32, 43.5, 71, 95, 110, 130
Designed to meet increased demands placed on aerospace, defense, datacom, computer/semiconductor and instrumentation markets
Mechanical and environmental robustness
Armored versions for crush, abrasion, kink, and torque resistance with enhanced tensile strength
Phase vs. Bending = < 0.2° x F (GHz)
VSWR = 1.4:1 @ 43.5 GHz (LL043 Series)
Samtec offers a wide range of RF cable assemblies available with low-loss microwave / millimeter wave cable from .047 to .277, RG type cable (316, 174, 178, 58, 179, 6), 12G-SDI Belden cables, high-density ganged and Samtec-optimized varieties. Interface types include 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMPM, SMP, MCX, MMCX, BNC, High-Density BNC, MHF U.FL/W.FL, and more.
RF Cable Solutionator® allows engineers to choose a connector and cable type, and create a final part number, in under a minute. Results include product specifications, pricing and availability, models and prints.
Nitrowave®
Features
Products
50 Ohm Microwave Cables
High-frequency 18 to 110 GHz cable assemblies with low loss and semi-flexible microwave/millimeter wave cable from .047 to .277, high-density ganged and Samtec-optimized varieties with mix-and-match end options.
Features
18 to 110 GHz microwave/mmWave frequencies (sub-Terahertz spectrum)
Variety of Precision RF interface types: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92mm, 3.50 mm, SMA, SMP, SMPM, Ganged SMPM, TNCA and N Type
Magnum RF® ganged, multi-port solutions (cable-to-board & board-to-board)
Cable lengths standard up to 10 meters (less than 10 meters as custom RSP; contact [email protected])
Cable management available
Mix-and-match end options blend application-specific customization with the simplicity and lead time efficiencies of an off-the-shelf assembly
Ideal for high-performance test applications
Products
Low Frequency RF Cables
Standard off-the-shelf, traditional sub-6 GHz frequency cable assemblies with RG type cable (316, 174, 178, 58, 179, 6), 0.81 and 1.13 mm Micro High Frequency, 12G-SDI and Samtec optimized varieties with mix-and-match standard 50 and 75 ohm end options.
Features
Variety of standard 50 and 75 ohm interface types: Micro High Frequency (MHF), SMA, MCX, MMCX, MMCXV, TNC, BNC, SMB, High-Density BNC and DIN 1.0/2.3
12G-SDI optimized 75 ohm BNC and High-Density BNC solutions
Non-magnetic options available for medical and aerospace applications
Cable lengths standard up to 10 meters (less than 10 meters as custom RSP; contact [email protected])
Cable management available
Mix-and-match end options blend application-specific customization with the simplicity and lead time efficiencies of an off-the-shelf assembly
Products
Bulls Eye®
Features
130 GHz, 90 GHz, 70 GHz, 50 GHz and 40 GHz test assemblies
Enables smaller evaluation boards and shorter trace lengths
29 AWG and 23 AWG (.047" and .086") microwave cable assemblies
Nitrowave® phase and amplitude stable high-performance microwave cable assemblies
Compression mounts to the board for placement directly adjacent to the SerDes being characterized
Solderless design improves cost and is easy to use within a lab setting
Microstrip/CPW or Stripline PCB transmission types
Test boards available for performance verification
1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm and 2.92 mm connection to instrumentation
Single or double row
High-density, space-saving design
Applications: High-speed digital test, SerDes characterization, ATE, high-density multi-port panel and I/O connections including Quantum Computing racks, or high-density cable-to-board
RF Group: dedicated RF engineers provide personal support for meeting specific RF challenges
Products
Magnum RF®
Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.
Features
High-density, space-saving design
Push-on interface with varying retention forces
Ganged, SMPM connectors: operate mode-free up to 65 GHz
Micro-miniature SMPM style enables smaller bundle sizes for weight savings and increased airflow
50 ohm impedance
Optional screw down feature for increased retention
Cable-to-board and board-to-board solutions
Bullet adaptors allow for axial and radial misalignment, and blind mate
Products
Flexible Waveguide
Samtec’s new, high-frequency micro waveguide technology supports the demands of next generation millimeter wave systems. It uses a cable design allowing flexibility and a reduced size, yet also maintains loss performance similar to that of a traditional waveguide.
Features
Flexible and dynamically stable
Near-zero loss performance
Ultra-small form factor
High-frequency, micro
V-band frequency supported (50 GHz to 75 GHz)
Products
Ganged Micro Scale
Samtec's ganged micro-miniature high-performance RF jacks, plugs, and cables are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.
Features
Performance to 6 GHz
50 ohm and 75 ohm solutions
Full ganged system or ganged with industry standard end 2 options
Micro-miniature, rugged contacts
Optional captive panel screws
Single or double-ended cable assemblies
Optional threaded inserts
Products
Shielded Twisted Pair Cable System
High-speed shielded twisted pair cable assembly for 100 ohm applications.
Features
100 ohm signal routing
28 AWG shielded twisted pair cable
Terminal and socket end options available
Choice of cable length
Through-hole vertical and right-angle mating circular jacks
Products
IsoRate®
IsoRate® 50 ohm high-isolation RF connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.
Features
Half the cost of traditional RF at virtually the same performance
Edge Rate® contacts for high-isolation
50 ohm board-to-board systems
50 ohm full ganged system or ganged with industry standard end 2 options
Positive latching available
Products