.100" Mini Mate® Isolated Power Connector Socket Strip
Features
Vertical through-hole and surface mount, right-angle through-hole
.100" (2.54 mm) pitch
Current rating: 5.9 A max
Voltage rating: 700 VAC/990 VDC max
Double row
Individually shrouded contacts
Optional locking clip
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
| IPS1-110-01-L-D-VS-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| IPS1-110-01-L-D-VS-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| IPS1-110-01-S-D-VS-FL-LC | 0 | Tube | 1 | 22 | Plating | No |
| IPS1-110-01-S-D-VS | 0 | Tube | 1 | 22 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (22 parts per package) |