demo

LS2

2.00 mm Locking Hermaphroditic Terminal/Socket Strip

Features

  • Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: Same connector part number on both boards can reduce inventory

  • Termination: Through-hole, surface mount

Configure your product using the options below

Configured Part Number

reserve logo
Mates and Related Components

Mating Connectors

LS2 Series Thumbnail Image
LS2

2.00 mm Locking Hermaphroditic Terminal/Socket Strip

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
LS2-105-02-F-D LS2-105-02-F-D 2.00 mm (.0787") 13.72 10 Surface Mount Vertical Board Stacking
LS2-110-02-F-D LS2-110-02-F-D 2.00 mm (.0787") 13.72 20 Surface Mount Vertical Board Stacking
LS2-115-02-F-D LS2-115-02-F-D 2.00 mm (.0787") 13.72 30 Surface Mount Vertical Board Stacking
LS2-120-02-F-D LS2-120-02-F-D 2.00 mm (.0787") 13.72 40 Surface Mount Vertical Board Stacking
LS2-125-02-F-D LS2-125-02-F-D 2.00 mm (.0787") 13.72 50 Surface Mount Vertical Board Stacking
LS2-130-02-F-D LS2-130-02-F-D 2.00 mm (.0787") 13.72 60 Surface Mount Vertical Board Stacking
LS2-105-01-F-D-RA1 LS2-105-01-F-D-RA2 2.00 mm (.0787") 10 Through-Hole Coplanar
LS2-105-01-F-D-RA1 LS2-105-01-F-D 2.00 mm (.0787") 10 Through-Hole Right Angle
LS2-110-01-F-D-RA1 LS2-110-01-F-D-RA2 2.00 mm (.0787") 20 Through-Hole Coplanar
LS2-110-01-F-D-RA1 LS2-110-01-F-D 2.00 mm (.0787") 20 Through-Hole Right Angle
LS2-115-01-F-D-RA1 LS2-115-01-F-D-RA2 2.00 mm (.0787") 30 Through-Hole Coplanar
LS2-115-01-F-D-RA1 LS2-115-01-F-D 2.00 mm (.0787") 30 Through-Hole Right Angle
LS2-120-01-F-D-RA1 LS2-120-01-F-D-RA2 2.00 mm (.0787") 40 Through-Hole Coplanar
LS2-120-01-F-D-RA1 LS2-120-01-F-D 2.00 mm (.0787") 40 Through-Hole Right Angle
LS2-125-01-F-D-RA1 LS2-125-01-F-D-RA2 2.00 mm (.0787") 50 Through-Hole Coplanar
LS2-125-01-F-D-RA1 LS2-125-01-F-D 2.00 mm (.0787") 50 Through-Hole Right Angle
LS2-130-01-F-D-RA1 LS2-130-01-F-D-RA2 2.00 mm (.0787") 60 Through-Hole Coplanar
LS2-130-01-F-D-RA1 LS2-130-01-F-D 2.00 mm (.0787") 60 Through-Hole Right Angle

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.