digikey

LS2-120-01-H-D

2mm Hermaphroditic Self Mating Header Socket Connector, 40 Pin, Through Hole, 30µin Gold/Flash

Features

  • Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: Same connector part number on both boards can reduce inventory

  • Termination: Through-hole, surface mount

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
LS2-120-01-H-D-TR 0 Tape & Reel 1 0 Packaging No
LS2-120-01-LM-D 0 Tube 1 13 Plating No
LS2-120-01-S-D 0 Tube 1 13 Plating No
LS2-120-01-L-D 0 Tube 1 13 Plating No
LS2-120-01-F-D 0 Tube 1 13 Plating No
LS2-120-01-SM-D 0 Tube 1 13 Plating No
Part-specific Documents
Mates and Related Components

Mating Connectors

LS2 Series Thumbnail Image
LS2

2.00 mm Locking Hermaphroditic Terminal/Socket Strip
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.