Samtec.com
digikey

LSHM-140-04.0-SL-DV-A-S-TR

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip set logo Product Specs

LSHM-140-04.0-SL-DV-A-S-TR

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip set logo
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
  • Shielded for EMI protection
  • Ten stack height options from 5 mm to 12 mm
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Audible click when mated
  • Parallel, perpendicular and coplanar systems
  • Up to 100 I/Os
  • Self-mating system reduces inventory cost
  • Lubricated option available
Specs Kit

Secured form. No spam.

. .
.
.
. .
.