0.80 mm Mini Edge Card Socket
Features
Optional tape and reel packaging
0.80 mm (.0315") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 100 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
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
| MEC8-125-02-L-D-RA1-TR | 770 | Tape & Reel | 1 | 225 | Packaging | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (90 parts per package) |