demo

MMT-104-01-L-DH

2mm/.079in Surface Mount Pin Header, 8 Pin, 2 Row, Horizontal, 10µin Gold/Tin, .126in Post

Features

  • Application: Single and double row perpendicular mating up to 72 pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: horizontal

  • Pitch: 2.00 mm (.0787")

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MMT-104-01-L-DH-FR 0 Bulk 1 0 Packaging No
MMT-104-01-L-DH-TR 0 Tape & Reel 1 525 Packaging No
MMT-104-01-F-DH 0 Tube 1 73 Plating No
MMT-104-01-SM-DH 0 Tube 1 73 Plating No
MMT-104-01-T-DH 0 Tube 1 73 Plating No
MMT-104-01-LM-DH 0 Tube 1 73 Plating No
MMT-104-01-S-DH 0 Tube 1 73 Plating No
Part-specific Documents
Mating Parts
tle-104-01-g-dv
TLE-104-01-G-DV

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.