2.00 mm Horizontal Surface Mount Terminal Strip
Features
Application: Single and double row perpendicular mating up to 72 pins
Contact System: .020" (0.50 mm) square post
Orientation: horizontal
Pitch: 2.00 mm (.0787")
Termination: Surface mount, mixed technology
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
| MMT-122-01-L-DH-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MMT-122-01-F-DH | 0 | Tube | 1 | 12 | Plating | No |
| MMT-122-01-TM-DH | 0 | Tube | 1 | 12 | Plating | No |
| MMT-122-01-S-DH | 0 | Tube | 1 | 12 | Plating | No |
| MMT-122-01-T-DH | 0 | Tube | 1 | 12 | Plating | No |
| MMT-122-01-LM-DH | 0 | Tube | 1 | 12 | Plating | No |
| MMT-122-01-SM-DH | 0 | Tube | 1 | 12 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (12 parts per package) |