demo

MTLW-102-06-L-D-135

.100" Low Profile Variable Post Height Terminal Strip

Features

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTLW-102-06-G-D-135 2583 Bulk 1 0 Plating Yes
MTLW-102-06-L-D-155 1251 Bulk 1 0 StackHeight Yes
MTLW-102-06-L-D-170 1251 Bulk 1 0 StackHeight Yes
MTLW-102-06-L-D-154 1251 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
slw-102-01-l-d
SLW-102-01-L-D

.100" Tiger Buy™ Low Profile Socket Strip

Add to Cart
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.