demo

MTLW-105-07-L-S-265

.100" Low Profile Variable Post Height Terminal Strip

Features

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTLW-105-07-L-S-220 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-013 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-251 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-250 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-320 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-280 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-100 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-230 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-150 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-033 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-240 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-173 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-195 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-252 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-200 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-003 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-211 828 Bulk 1 0 StackHeight Yes
MTLW-105-07-L-S-235 828 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-105-01-l-s
SSW-105-01-L-S

.100" Tiger Buy™ Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.