demo

MTLW-110-07-L-D-280

.100in/2.54mm Modified Low Profile Through Hole Strip Header, 20 Pin, 2 Row, 10µin Gold/Tin, .280in Post, .430in OAL

Features

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTLW-110-07-G-D-280 1197 Bulk 1 0 Plating Yes
MTLW-110-07-S-D-280 461 Bulk 1 0 Plating Yes
MTLW-110-07-T-D-280 251 Bulk 1 0 Plating Yes
MTLW-110-07-L-D-260 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-230 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-265 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-255 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-210 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-225 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-256 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-240 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-170 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-235 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-248 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-270 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-105 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-250 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-190 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-200 251 Bulk 1 0 StackHeight Yes
MTLW-110-07-L-D-025 251 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-110-01-l-d
SSW-110-01-L-D

.100" Tiger Buy™ Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.