.100" Low Profile Variable Post Height Terminal Strip
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
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
| MTLW-132-06-G-D-155 | 231 | Bulk | 1 | 0 | Plating | Yes |
| MTLW-132-06-S-D-155 | 85 | Bulk | 1 | 0 | Plating | Yes |
| MTLW-132-06-L-D-135 | 72 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-132-06-L-D-140 | 72 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |