demo

MTSW-103-08-L-D-255

.100in/2.54mm Through Hole Modified Header, 6 Pin, 2 Row, 10µin Gold/Tin, .255in Post, .530in OAL

The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.

Features

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTSW-103-08-L-D-080 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-310 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-340 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-345 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-315 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-265 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-240 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-024 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-276 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-280 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-200 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-300 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-090 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-306 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-295 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-285 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-L-D-305 2197 Bulk 1 0 StackHeight Yes
MTSW-103-08-LM-D-255 1414 Bulk 1 0 Plating Yes
Part-specific Documents
Mating Parts
ssw-103-01-l-d
SSW-103-01-L-D

.100" Tiger Buy™ Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.