Variable Height PCB Header Strips, 0.100" pitch
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
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
| MTSW-104-22-S-S-445 | 1831 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-104-22-L-S-350 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-400 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-270 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-405 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-410 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-430 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-320 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-435 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-440 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-420 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-390 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-450 | 1430 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-104-22-L-S-393 | 1428 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |