demo

MTSW-105-07-L-S-150

.100in/2.54mm Through Hole Modified Header, 5 Pin, 1 Row, 10µin Gold/Tin, .150in Post, .430in OAL

The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.

Features

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTSW-105-07-G-S-150 1587 Bulk 1 0 Plating Yes
MTSW-105-07-S-S-150 1587 Bulk 1 0 Plating Yes
MTSW-105-07-T-S-150 1587 Bulk 1 0 Plating Yes
MTSW-105-07-L-S-180 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-215 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-175 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-195 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-200 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-190 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-225 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-240 1587 Bulk 1 0 StackHeight Yes
MTSW-105-07-L-S-210 1587 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
slw-105-01-l-s
SLW-105-01-L-S

.100" Tiger Buy™ Low Profile Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.