.100in/2.54mm Through Hole Modified Header, 5 Pin, 1 Row, 10µin Gold/Tin, .315in Post, .530in OAL
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
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
| MTSW-105-08-T-S-315 | 1587 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-105-08-S-S-315 | 1587 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-105-08-G-S-315 | 1587 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-105-08-L-S-395 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-295 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-080 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-008 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-350 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-229 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-310 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-255 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-300 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-305 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-330 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-340 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-285 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-280 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-360 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-380 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-105-08-L-S-130 | 1587 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |