.100in/2.54mm Through Hole Modified Header, 20 Pin, 2 Row, 10µin Gold/Tin, .150in Post, .430in OAL
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
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
| MTSW-110-07-T-D-150 | 888 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-110-07-G-D-150 | 888 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-110-07-S-D-150 | 888 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-110-07-L-D-200 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-175 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-300 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-140 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-007 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-195 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-205 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-135 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-235 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-130 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-225 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-165 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-240 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-185 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-250 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-160 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-110-07-L-D-190 | 888 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |