demo

MTSW-110-08-L-D-300

.100in/2.54mm Through Hole Modified Header, 20 Pin, 2 Row, 10µin Gold/Tin, .300in Post, .530in OAL

The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.

Features

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTSW-110-08-TM-D-300 888 Bulk 1 0 Plating Yes
MTSW-110-08-T-D-300 888 Bulk 1 0 Plating Yes
MTSW-110-08-G-D-300 888 Bulk 1 0 Plating Yes
MTSW-110-08-S-D-300 888 Bulk 1 0 Plating Yes
MTSW-110-08-L-D-255 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-225 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-335 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-330 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-355 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-290 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-315 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-285 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-310 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-140 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-275 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-270 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-008 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-240 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-340 888 Bulk 1 0 StackHeight Yes
MTSW-110-08-L-D-276 888 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
ssw-110-01-l-d
SSW-110-01-L-D

.100" Tiger Buy™ Socket Strip

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.