Variable Height PCB Header Strips, 0.100" pitch
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
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
| MTSW-112-08-L-D-340 | 683 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-112-08-L-D-335 | 683 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-112-08-L-D-315 | 683 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-112-08-L-D-265 | 683 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-112-08-L-D-270 | 683 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |