demo

MTSW-112-22-L-D-430

.100in/2.54mm Through Hole Modified Header, 24 Pin, 2 Row, 10µin Gold/Tin, .430in Post, .630in OAL

The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.

Features

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
MTSW-112-22-G-D-430 683 Bulk 1 0 Plating Yes
MTSW-112-22-S-D-430 683 Bulk 1 0 Plating Yes
MTSW-112-22-L-D-415 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-400 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-375 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-420 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-440 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-435 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-345 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-365 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-410 404 Bulk 1 0 StackHeight Yes
MTSW-112-22-L-D-250 404 Bulk 1 0 StackHeight Yes
Part-specific Documents
Mating Parts
bcs-112-l-d-de-be
BCS-112-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
bcs-112-l-d-de-be
BCS-112-L-D-DE-BE

Pass-Through Socket Strip, 0.100" pitch

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.