Variable Height PCB Header Strips, 0.100" pitch
The MTSW series is a variation on the classic 0.100" (2.54mm) pitch TSW header strip. The MTSW is available with a wide range of overall pin lengths.
Features
Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
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
| MTSW-132-08-G-D-340 | 192 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-132-08-S-D-340 | 192 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-132-08-T-D-340 | 192 | Bulk | 1 | 0 | Plating | Yes |
| MTSW-132-08-L-D-255 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-240 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-300 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-315 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-270 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-318 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-335 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| MTSW-132-08-L-D-217 | 192 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |