.8mm High-Speed 28Gbps Ground Plane Receptacle Connector, 104 Pin, 5mm Body Height, 30µin Gold/Tin
Features
7 mm–14 mm stack heights
Extended Life Product™ (E.L.P.™)
Integral ground/power plane
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Slim 4.60 mm width
Up to 156 positions
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
| QRF8-052-05.0-S-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QRF8-052-05.0-S-D-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QRF8-052-05.0-L-D-A | 0 | Tray | 51 | 51 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (51 parts per package) |