demo

0.80 mm Q Rate® Slim Body Ground Plane Header

Features

  • 7 mm–14 mm stack heights

  • Extended Life Product™ (E.L.P.™)

  • Integral ground/power plane

  • Rugged Edge Rate® contacts

  • Samtec 28+ Gbps Solution

Configure your product using the options below

Configured Part Number

reserve logo
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Mates and Related Components

Related Components

QRM8-DP Series Thumbnail Image
QRM8-DP

0.80 mm Q Rate® High-Speed Ground Plane Slim Body Terminal Strip, Differential Pair

QRM8-RA Series Thumbnail Image
QRM8-RA

0.80 mm Q Rate® High-Speed Ground Plane Slim Body Terminal Strip, Right-Angle

Mating Connectors

QRF8-RA Series Thumbnail Image
QRF8-RA

0.80 mm Q Rate® High-Speed Ground Plane Slim Body Socket Strip, Right-Angle

QRF8 Series Thumbnail Image
QRF8

0.80 mm Q Rate® Slim Body Ground Plane Socket

EQRD Series Thumbnail Image
EQRD

0.80 mm Q Rate® Coax Cable Assembly

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
QRM8-018-07.0-L-D-DP-A QRF8-018-07.0-L-D-DP-A 0.80 mm (.0315") 14.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-02.0-L-D-DP-A QRF8-018-05.0-L-D-DP-A 0.80 mm (.0315") 7.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-02.0-L-D-DP-A QRF8-018-07.0-L-D-DP-A 0.80 mm (.0315") 9.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-02.0-L-D-DP-A-K-TR QRF8-018-07.0-L-D-DP-A-K-TR 0.80 mm (.0315") 9.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-05.0-L-D-DP-A QRF8-018-05.0-L-D-DP-A 0.80 mm (.0315") 10.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-05.0-L-D-DP-A-K-TR QRF8-018-07.0-L-D-DP-A-K-TR 0.80 mm (.0315") 12.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-02.0-L-D-DP-A-K-TR QRF8-018-05.0-L-D-DP-A-K-TR 0.80 mm (.0315") 7.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-05.0-L-D-DP-A-K-TR QRF8-018-05.0-L-D-DP-A-K-TR 0.80 mm (.0315") 10.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-018-05.0-L-D-DP-A QRF8-018-07.0-L-D-DP-A 0.80 mm (.0315") 12.00 36 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-01-L-RA-GP QRF8-026-01-L-RA-GP 0.80 mm (.0315") 52 Surface Mount Coplanar 28 Gbps NRZ
QRM8-026-01-L-RA-GP-TR QRF8-026-01-L-RA-GP-TR 0.80 mm (.0315") 52 Surface Mount Coplanar 28 Gbps NRZ
QRM8-026-02.0-L-D-A-K-TR QRF8-026-05.0-L-D-A-K-TR 0.80 mm (.0315") 7.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-02.0-L-D-A-K-TR QRF8-026-07.0-L-D-A-K-TR 0.80 mm (.0315") 9.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-05.0-L-D-A-K-TR QRF8-026-05.0-L-D-A-K-TR 0.80 mm (.0315") 10.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-05.0-L-D-A-K-TR QRF8-026-07.0-L-D-A-K-TR 0.80 mm (.0315") 12.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-07.0-L-D-A-K-TR QRF8-026-07.0-L-D-A-K-TR 0.80 mm (.0315") 14.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-02.0-L-D-A QRF8-026-07.0-L-D-A 0.80 mm (.0315") 9.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-02.0-L-D-A QRF8-026-05.0-L-D-A 0.80 mm (.0315") 7.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-05.0-L-D-A QRF8-026-05.0-L-D-A 0.80 mm (.0315") 10.00 52 Surface Mount Parallel 28 Gbps NRZ
QRM8-026-05.0-L-D-A QRF8-026-07.0-L-D-A 0.80 mm (.0315") 12.00 52 Surface Mount Parallel 28 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.