.8mm High-Speed 28Gbps Ground Plane Receptacle Connector, 156 Pin, Right Angle, 10µin Gold/Tin, Guide Post
Features
Integral ground/power plane
Low profile (5.13 mm)
Performance: Up to 16 GHz / 32 Gbps
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Up to 156 positions
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
| QRF8-078-01-S-RA-GP | 0 | Tray | 1 | 22 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (22 parts per package) |