demo

QRM8-026-01-L-RA-GP

.8mm High-Speed 28Gbps Ground Plane Header Connector, 52 Pin, Right Angle, 10µin Gold/Tin, Guide Post

Features

  • Integral ground/power plane

  • Low profile (5.13 mm)

  • Performance: Up to 16 GHz / 32 Gbps

  • Rugged Edge Rate® contacts

  • Samtec 28+ Gbps Solution

  • Up to 156 positions

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
QRM8-026-01-L-RA-GP-FR 0 Tape & Reel 275 275 Packaging No
QRM8-026-01-L-RA-GP-TR 0 Tape & Reel 1 275 Packaging No
QRM8-026-01-S-RA-GP 0 Tray 55 55 Plating No
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
qrf8-026-01-l-ra-gp
QRF8-026-01-L-RA-GP

0.80 mm Q Rate® High-Speed Ground Plane Slim Body Socket Strip, Right-Angle

Add to Cart
qrf8-026-05.0-l-d-a-gp
QRF8-026-05.0-L-D-A-GP

0.80 mm Q Rate® Slim Body Ground Plane Socket

Add to Cart
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
Trademarks Q RATE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.